Tool Changers

QC-22

QC-22-E Tool Changer

ATI Robotic Tool Changers enable fully automated end-effector exchange with secure locking, utility pass-through, and high repeatability. Engineered for harsh environments and high-cycle use, they boost uptime, flexibility, and productivity in robotic automation.

  • (6) 3/8 NPT Integrated air pass thrus ports in a 1.42 kg package
  • Larger pneumatic pass thru ports allow for applications requiring greater air flow
  • No-Touch locking technology allows up to 2.0 mm plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Supports multiple mounting patterns with interface plates
Model Number:  tool-changers-qc-22

Product Features Specifications Documents & Downloads Accessories

Product Features

  • (6) 3/8 NPT Integrated air pass thrus ports in a 1.42 kg package
  • Larger pneumatic pass thru ports allow for applications requiring greater air flow
  • No-Touch locking technology allows up to 2.0 mm plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Supports multiple mounting patterns with interface plates
  • All locking parts are made of Rc58 stainless steel.
  • One (1) flat available to mount utility modules for increased functionality
  • Alignment features in Tool Changer body for greater torsional strength and better serviceability.
  • Features optional Lock/Unlock sensors.
Specification Value
Locking Force @ 80 psi (5.5 bar) 2300 N
Maximum Locking Distance 2.03 mm
Passthrough Port Sizes (6) 3/8 NPT
Pneumatic Passthrough Port Quantity 6
Positional Repeatability 0.0152 mm
Suggested Payload Limit 25 kg
X/Y Static Moment Capacity 56.5 Nm
Z Static Moment Capacity 90.4 Nm
Master Side Weight 0.866 kg
Tool Side Weight 0.549 kg
Weight When Coupled 1.42 kg
Actuation Type Pneumatic
Robot Wrist Type Standard
Color Black
Port Threads BSPP/G Threads
Download Download Type Language
9630-20-022 Drawings English
9630-20-022M-E 022T-E Drawings English
9620-20-B-22 Tool Changer Manual Manuals English
Part Number Description
9120-TSS-HBQ-9483

TSS Tooling Interface Plate for QC-20/21/22 – Blank

Compatible Modules

29 Results

Product Category

Tool Changer Modules

Servo Modules: RES10B

Tool Changer Modules
Servo tool changer utility modules

Servo Modules: RES17

Tool Changer Modules
Electrical tool changer utility modules

Electrical Modules: XG7GL

Tool Changer Modules

Electrical Modules: X7B

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..