Robotic Tool Changers

QC-46

QC-46-E Tool Changer

ATI Robotic Tool Changers enable fully automated end-effector exchange with secure locking, utility pass-through, and high repeatability. Engineered for harsh environments and high-cycle use, they boost uptime, flexibility, and productivity in robotic automation.

  • Four (4) flats available to mount utility modules for increased functionality Flat C has center/dual module mounting which allows up to two modules without an adapter.
  • No-Touch locking technology allows up to 2.5 mm plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Direct mounting to 100 mm ISO mounting pattern robot wrists to minimize stack height. Also supports additional mounting patterns
  • All locking parts are made of Rc58 stainless steel.
Model Number: tool-changers-qc-46

Tool Changers

QC-1

  • Pneumatically Actuated
  • 1.4 kg Suggested Payload Limit
Tool Changers

QC-11

  • Pneumatically Actuated
  • 16 kg Suggested Payload Limit
Robotic Tool Changers
Robotic tool changer

QC-113 Tool Changer

  • Pneumatically Actuated
  • 150 kg Suggested Payload Limit
Robotic Tool Changers
Robotic tool changer

QC-1210 Tool Changer

  • Pneumatically Actuated
  • 1350 kg Suggested Payload Limit
Product Features Specifications Documents & Downloads 3D CAD Models Accessories

Product Features

  • Four (4) flats available to mount utility modules for increased functionality Flat C has center/dual module mounting which allows up to two modules without an adapter.
  • No-Touch locking technology allows up to 2.5 mm plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Direct mounting to 100 mm ISO mounting pattern robot wrists to minimize stack height. Also supports additional mounting patterns
  • All locking parts are made of Rc58 stainless steel.
  • Alignment features in Tool Changer body for greater torsional strength and better serviceability.
  • Integrated Lock/Unlock sensing to communicate status. No SIP required.
Specification Value
Locking Force @ 80 psi (5.5 bar) 5800 N
Maximum Locking Distance 2.54 mm
Passthrough Port Sizes
Pneumatic Passthrough Port Quantity
Positional Repeatability 0.0152 mm
Suggested Payload Limit 50 kg
X/Y Static Moment Capacity 226 Nm
Z Static Moment Capacity 150 Nm
Master Side Weight 1.95 kg
Tool Side Weight 1.03 kg
Weight When Coupled 2.98 kg
Actuation Type Pneumatic
Robot Wrist Type Standard
Color Black
Port Threads BSPP/G Threads
Download Download Type Language
QC-46 Tool Changer Drawing Drawings English
QC-46 Tool Changer Manual Manuals English
Download Description
QC-46 Master-Euro QC-46 Master-Euro
Part Number Description
9120-TSS-HBQ-9957

TSS tooling interface plate for QC-46 – Blank

Compatible Modules

72 Results

Product Category

Tool Changer Modules
Cover plates

Cover Plates: JPC

Tool Changer Modules
Servo tool changer utility modules

Servo Modules: RES17

Tool Changer Modules

Servo Modules: RES10B

Tool Changer Modules

Servo Modules: RES10

Tool Changer Modules
Servo tool changer utility modules

Servo Modules: REP6

Tool Changer Modules

Servo Modules: REP10

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..