Product Features
- Modular Construction: High power, coolant, servo, communication, and discrete signal capabilities are built into separate modules making maintenance easy – increasing commonality and flexibility for the customer.
- Extremely High Moment Capacity and Strength: The QC-1210 utilizes the same proven locking mechanism as the QC-210 Series Tool Changers – exceeding 1350 kg robot load specifications.
- Internally Routed Cabling: Supports integrated valve and DeviceNet options – making it easy to add and remove the valve and DeviceNet module.
- Easy Dress: The modules are designed to place electrical, pneumatic, and water ports in-line. Modules can be rearranged on Tool Changer to accommodate dress needs.
- Weight and Size Reduction: Weight and size are kept as small as possible without reducing reliability or performance.
- Integrated Robot Adapter Plates: Available for 200 mm to 315 mm mounting patterns.
- Stack Height when Locked: 4.81 inch (122.2 mm) (Does not include required interface plate).
| Specification | Value |
|---|---|
| Locking Force @ 80 psi (5.5 bar) | 93000 N |
| Maximum Locking Distance | 1.02 mm |
| Positional Repeatability | 0.0152 mm |
| Suggested Payload Limit | 1350 kg |
| X/Y Static Moment Capacity | 5420 Nm |
| Z Static Moment Capacity | 5420 Nm |
| Master Side Weight | 17.7 kg |
| Tool Side Weight | 10 kg |
| Weight When Coupled | 27.8 kg |
| Actuation Type | Pneumatic |
| Robot Wrist Type | Standard |
| Color | Black |
| Download | Description |
|---|---|
| QC-1210 Master | QC-1210 Master |
| QC-1210 Tool | QC-1210 Tool |
- Filter by Part Number
- JJ10
- JJ16
- JJ19
- JJ2
- JJ3
- JJ6
- JM2
- JM4
- Jxx-AIR-1
- Jxx-AIR-2
- Jxx-VALVE-1
- Jxx-VALVE-2
- Jxx-VALVE-3
- Jxx-VALVE-4
- Jxx-VALVE-5
- Jxx-VALVE-6
| Part Number | Description | ||
|---|---|---|---|
|
JJ10 | Dual Ledge Mount Adapter Module |
|
|
JJ16 | Rail Style, Ledge Mount Adapter, 7-Positions |
|
|
JJ19 | EN Rail Style, Ledge Mount Adapter, 4-Positions, 1″ longer version of the JJ13. |
|
|
JJ2 | Adapter Assembly – Used to mount Single or Dual J16 pattern modules to QC |
|
|
JJ3 | Single or Dual J16 Mounting Adapter Assembly (5″ Adapter width) |
|
|
JJ6 | Spacer Module Adapter – Use opposite NA2/NA3 Tool Hooks |
|
|
JM2 | Adapter Assembly – Used to mount PG0, PN2, or HA6 modules to QC |
|
|
JM4 | Adapter Assembly for V300 Module |
|
|
Jxx-AIR-1 | Jxx Air Adapters |
|
|
Jxx-AIR-2 | Lock/Unlock Air Adapter with Lock/Unlock/RTL sensor inputs with stainless steel hardware. |
|
|
Jxx-VALVE-1 | Jxx Valve Adapters-Dual Double Solenoid, Valve Pass-through, Prox & Pressure Sensors |
|
|
Jxx-VALVE-2 | Jxx Valve Adapters with a Double Solenoid |
|
|
Jxx-VALVE-3 | Jxx Valve Adapters with a Double Solenoid and Valve Pass Through |
|
|
Jxx-VALVE-4 | Jxx Valve Adapters with a Single Solenoid |
|
|
Jxx-VALVE-5 | Jxx Valve Adapters with a Single Solenoid and Valve Pass Through |
|
|
Jxx-VALVE-6 | Valve Adapters with Double Solenoid with Valve Pass-Through and Pressure Switch |
|
