Tool Changers

QC-313 Tool Changer

QC-313 Tool Changer

ATI Robotic Tool Changers enable fully automated end-effector exchange with secure locking, utility pass-through, and high repeatability. Engineered for harsh environments and high-cycle use, they boost uptime, flexibility, and productivity in robotic automation.

  • Modular Construction: High power, coolant, servo, communication, and discrete signal capabilities are built into separate modules making maintenance easy – increasing commonality and flexibility for the customer.
  • Ready sensors (2) detect when the Tool plate is within 0.06 inch (1.5 mm) of the Master plate, signaling ready-to-lock.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increase moment capacity.
  • All locking parts are made of Rc58 stainless steel.
Model Number:  QC-313

Product Features Specifications Documents & Downloads 3D CAD Models Accessories

Product Features

  • Modular Construction: High power, coolant, servo, communication, and discrete signal capabilities are built into separate modules making maintenance easy – increasing commonality and flexibility for the customer.
  • Ready sensors (2) detect when the Tool plate is within 0.06 inch (1.5 mm) of the Master plate, signaling ready-to-lock.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increase moment capacity.
  • All locking parts are made of Rc58 stainless steel.
  • Integrated Lock/Unlock sensing for safety.
  • Mounts directly to most 500 Kg robots (no SIP required).
Specification Value
Locking Force @ 80 psi (5.5 bar) 38000 N
Maximum Locking Distance 2.54 mm
Positional Repeatability 0.0152 mm
Suggested Payload Limit 510 kg
X/Y Static Moment Capacity 3290 Nm
Z Static Moment Capacity 3160 Nm
Master Side Weight 13.9 kg
Tool Side Weight 7.48 kg
Weight When Coupled 21.4 kg
Actuation Type Pneumatic
Robot Wrist Type Standard
Color Black
Download Download Type Language
QC-313 Tool Changer Drawing Drawings English
QC-313 Series Base Tool Changer Manual Manuals English
TSL Hook Module, Rigid Drawings English
TSL Tooling Hook Plate Assembly, Blank Drawings English
TSL Pin & Bushing Module, Rigid Drawings English
TSL Vertical Tooling Interface Plate – Blank Drawings English
TSL Vertical Tooling Interface Plate with (4)M8, (4) M6 Dowels Drawings English
TSL Post Module, (1) Rigid Pin & Bushing Module, 48″ Tall Drawings English
TSL Post Module, (1) Rigid Hook Module, 48″ Tall Drawings English
TSL Post Module, (2) Rigid Hook Modules, 48″ Tall Drawings English
TSL Post Module, (2) Rigid Pin & Bushing Modules, 48″ Tall Drawings English
Download Description
QC-313 Tool QC-313 Tool
QC-313 Master QC-313 Master
Part Number Description
Large tool stand with tool changers TSL

The ATI Large Tool Stand System, or TSL, is compatible with ATI Tool Changer models QC-150 and larger. The system is designed for durability, longevity, and maximum flexibility to fit most customer applications. The configurable system allows you to specify tool height, offset, shielding, and sensing. To save space, the TSL can even store two tools on the same post. ATI TSLs are currently in use in major automotive plants around the world.

Mount adapter tool changer utility modules JJ10 Dual Ledge Mount Adapter Module
Ledge mount adapter JJ16 Rail Style, Ledge Mount Adapter, 7-Positions
Adapter kit JJ2 Adapter Assembly – Used to mount Single or Dual J16 pattern modules to QC
Adapter kit JJ3 Single or Dual J16 Mounting Adapter Assembly (5″ Adapter width)
Adapter kit JJ6 Spacer Module Adapter – Use opposite NA2/NA3 Tool Hooks
Adapter kit JM2 Adapter Assembly – Used to mount PG0, PN2, or HA6 modules to QC
Adapter kit JM4 Adapter Assembly for V300 Module
Air adapter Jxx-AIR-1 Jxx Air Adapters
Air adapter Jxx-AIR-2 Lock/Unlock Air Adapter with Lock/Unlock/RTL sensor inputs with stainless steel hardware.
Air adapter Jxx-VALVE-1 Jxx Valve Adapters-Dual Double Solenoid, Valve Pass-through, Prox & Pressure Sensors
Air adapter Jxx-VALVE-2 Jxx Valve Adapters with a Double Solenoid
Air adapter Jxx-VALVE-3 Jxx Valve Adapters with a Double Solenoid and Valve Pass Through
Air adapter Jxx-VALVE-4 Jxx Valve Adapters with a Single Solenoid
Air adapter Jxx-VALVE-5 Jxx Valve Adapters with a Single Solenoid and Valve Pass Through
Air adapter Jxx-VALVE-6 Valve Adapters with Double Solenoid with Valve Pass-Through and Pressure Switch
9121-TSL-TH-5641

TSL Tooling Hook Plate Assembly, Blank

9120-TSL-VBB-3328

TSL Vertical Tooling Interface Plate – Blank

9120-TSL-VBC-11618

TSL Vertical Tooling Interface Plate with (4)M8, (4) M6 Dowels

9120-TSL-RMB-R000

TSL Pin & Bushing Module, Rigid

9120-TSL-RMH-R000

TSL Hook Module, Rigid

9120-TSL-PM-148B-R000

TSL Post Module, (1) Rigid Pin & Bushing Module, 48″ Tall

9120-TSL-PM-148H-R000

TSL Post Module, (1) Rigid Hook Module, 48″ Tall

9120-TSL-PM-248H-R000

TSL Post Module, Dual Stand with(2) Rigid Hook Modules, 48″ Tall

9120-TSL-PM-248B-R000

TSL Post Module, (2) Rigid Pin & Bushing Modules, 48″ Tall

Compatible Modules

99 Results

Product Category

Tool Changer Modules

Servo Modules: RES10B

Tool Changer Modules
Servo tool changer utility modules

Servo Modules: RES17

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: JL3

Tool Changer Modules
Servo tool changer utility modules

Servo Modules: EN56

Tool Changer Modules
Servo tool changer utility modules

Servo Modules: EF9

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..