Bring versatility and efficiency to your applications by allowing the robot to change end-effectors automatically.
Why ATI Tool Changers?
ATI Tool Changers are engineered to function for millions of cycles at rated load, all while maintaining exceptional repeatability.
As a result, the ATI has become the top choice for tool changers worldwide.
Full Range of Tool Changers for Any Application
- Our tool changer range supports payloads from 1.4 to 4000 kg.
- ATI offers both pneumatic-actuated and manually-actuated tool changers.
- Browse base models to build your own configuration, or explore recommended preconfigurations.
Broadest Selection of Modules in the Industry
- Optional Tool Changer Modules enable seamless transmission of various utilities and signals between the robotic arm and the end-of-arm tooling.
- ATI offers over 100 different pass-through modules for electrical, fluid and air transfer.
- Control and Valve Modules manage communication and control of the tool changer and enable the lock and unlock mechanisms.
Highly Customizable Tool Stand Solution
Our modular system of Tool Stands provides organized and secure storage for end-of-arm tooling and can be configured to suit any applications and specific space requirements.
Talk to an Expert
Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today.
Tool Changer Models
Robotic Tool Changers
| Model | Suggested Payload Limit | Locking Force @ 80 psi (5.5 bar) | Static Moment Capacity (X & Y) | Static Moment Capacity (Z) |
|---|---|---|---|---|
| QC-1 | 1.4 kg | 170 N | 0.983 Nm | 1.15 Nm |
| QC-7 | 16 kg | 980 N | 20.3 Nm | 12.4 Nm |
| QC-11 | 16 kg | 1100 N | 20.3 Nm | 12.4 Nm |
| QC-11-HW | 16 kg | 1100 N | 20.3 Nm | 12.4 Nm |
| QC-18 | 18 kg | 56.5 Nm | 78 Nm | |
| QC-20 | 25 kg | 2300 N | 56.5 Nm | 35 Nm |
| QC-20-HW | 25 kg | 2300 N | 56.5 Nm | 35 Nm |
| QC-21 | 25 kg | 2300 N | 56.5 Nm | 35 Nm |
| QC-21-HW | 25 kg | 2300 N | 56.5 Nm | 35 Nm |
| QC-22 | 25 kg | 2300 N | 56.5 Nm | 90.4 Nm |
| QC-29 | 35 kg | 2900 N | 56.5 Nm | 78 Nm |
| QC-40Q | 50 kg | 5600 N | 226 Nm | 226 Nm |
| QC-46 | 50 kg | 5800 N | 226 Nm | 150 Nm |
| QC-50 | 50 kg | 5800 N | 226 Nm | 226 Nm |
| QC-76 | 100 kg | 12000 N | 542 Nm | 701 Nm |
| QC-110 | 150 kg | 12000 N | 784 Nm | 784 Nm |
| QC-160 | 300 kg | 31000 N | 2710 Nm | 2260 Nm |
| QC-113 | 150 kg | 12000 N | 784 Nm | 565 Nm |
| QC-210 | 300 kg | 31000 N | 2710 Nm | 2260 Nm |
| QC-213 | 300 kg | 31000 N | 2710 Nm | 2260 Nm |
| QC-310 | 510 kg | 38000 N | 3290 Nm | 3160 Nm |
| QC-313 | 510 kg | 38000 N | 3290 Nm | 3160 Nm |
| QC-510 | 700 kg | 62000 N | 4860 Nm | 3500 Nm |
| QC-835 | 300 kg | 21000 N | 2000 Nm | 1200 Nm |
| QC-850 | 700 kg | 48000 N | 3510 Nm | 2110 Nm |
| QC-1210 | 1350 kg | 93000 N | 5420 Nm | 5420 Nm |
| QC-1310 | 2990 kg | 110000 N | 11000 Nm | 12600 Nm |
| QC-1510 | 4080 kg | 190000 N | 16300 Nm | 13900 Nm |