Product Features
- Electrically actuated tool changer ideal for applications that do not have air available.
- 12-pin M16 motor control and power connector for providing latch/unlatch commands and Locked/Unlocked signals.
- Time to Lock/Unlock – 1 second.
- No-Touch locking technology allows up to 1.0 mm plate separation when locking.
- Patented Fail-Safe locking mechanism design results in low force acting on the piston.
- Supports multiple mounting patterns with interface plates
- All locking parts are made of Rc58 stainless steel.
- (3) flats available to mount electrical modules for increased functionality
- Operating voltage – 21-30 VDC.
- Low power consumption.
| Specification | Value |
|---|---|
| Description | Quick-Change Master |
| Lock Sensing | integrated |
| Suggested Payload Limit | 18 kg |
| Locking Force | 1500 N |
| Repeatability | 0.015 mm |
| Weight | 1.41 kg |
| Static Moment Mxy | 60 Nm |
| Static Moment Mz | 80 Nm |
| Dynamic Moment Mxy | 120 Nm |
| Dynamic Moment Mz | 160 Nm |
| Max Moment Mxy | 300 Nm |
| Max Moment Mz | 400 Nm |
| Max Locking Offset, Z | 1 mm |
| Max Locking Offset, XY | ±1 mm |
| Max Locking Offset, XY Angular | ±0.7° |
| Max Locking Offset, Z Angular | ±1° |
| Min./max. Ambient Temperature | 5/50°C |
| Opening/Closing Time | 1.0/1.0s |
| Module Mounting Pattern | 2 x J + K/J Flat C |
| Mounting for Control Module | Flat A |
| Special Properties | Flat A equipped with 24 VDC brushless servo motor, integrated controller, and PNP integrated sensing for Lock, Unlock, and Ready-to-Lock (RTL) conditions. |
- Filter by Type
- Drawings
- Manuals
| Download | Description |
|---|---|
| QC-18 Master | QC-18 Master |
| QC-18 Tool | QC-18 Tool |
- Filter by Part Number
- TSS
- 9120-TSS-VBQ-8206
- 9120-TSS-MMB-7130
| Part Number | Description | ||
|---|---|---|---|
|
TSS |
The ATI Tool Stand Small, or TSS, is compatible with a range of ATI small Tool Changers – models QC-001 through QC-21. The stand is designed for maximum flexibility to fit most customers’ applications. The modular system allows you to essentially “build your own” tool storage system based on the number of tools, positioning, and mounting arrangements desired. The TSS system provides a unique option to either use tooling interface plates or empty air ports on the tool changer as attachment points for your tooling. |
|
|
9120-TSS-VBQ-8206 |
TSS Pin & Bushing Vertical Tooling Interface plate w/J16 Pattern – notched |
|
|
9120-TSS-MMB-7130 |
TSS and Manual Coupler Mounting Module |
|

