Products

Tool Changers

Bring versatility and efficiency to your applications by allowing the robot to change end-effectors automatically.


Full Range of Tool Changers for Any Application

  • Our tool changer range supports payloads from 3 to 9000 lbs. (1.4 to 2080 kg).
  • ATI offers both pneumatic-actuated and manually-actuated tool changers.
  • Browse base models to build your own configuration, or explore recommended preconfigurations.

Broadest Selection of Modules in the Industry

  • Optional Tool Changer Modules enable seamless transmission of various utilities and signals between the robotic arm and the end-of-arm tooling.
  • ATI offers over 100 different pass-through modules for electrical, fluid and air transfer.
  • Control and Valve Modules manage communication and control of the tool changer and enable the lock and unlock mechanisms.

Highly Customizable Tool Stand Solution

Our modular system of Tool Stands provides organized and secure storage for end-of-arm tooling and can be configured to suit any applications and specific space requirements.

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today.

Tool Changer Models

Robotic Tool Changers

ModelSuggested Payload LimitLocking Force @ 80 psi (5.5 bar)Static Moment Capacity (X & Y)Static Moment Capacity (Z)
QC-11.4 kg170 N0.983 Nm1.15 Nm
QC-716 kg980 N20.3 Nm12.4 Nm
QC-1116 kg1100 N20.3 Nm12.4 Nm
QC-11-HW16 kg1100 N20.3 Nm12.4 Nm
QC-1818 kg56.5 Nm78 Nm
QC-2025 kg2300 N56.5 Nm35 Nm
QC-20-HW25 kg2300 N56.5 Nm35 Nm
QC-2125 kg2300 N56.5 Nm35 Nm
QC-21-HW25 kg2300 N56.5 Nm35 Nm
QC-2225 kg2300 N56.5 Nm90.4 Nm
QC-2935 kg2900 N56.5 Nm78 Nm
QC-40Q50 kg5600 N226 Nm226 Nm
QC-4650 kg5800 N226 Nm150 Nm
QC-5050 kg5800 N226 Nm226 Nm
QC-76100 kg12000 N542 Nm701 Nm
QC-110150 kg12000 N784 Nm784 Nm
QC-160300 kg31000 N2710 Nm2260 Nm
QC-113150 kg12000 N784 Nm565 Nm
QC-210300 kg31000 N2710 Nm2260 Nm
QC-213300 kg31000 N2710 Nm2260 Nm
QC-310510 kg38000 N3290 Nm3160 Nm
QC-313510 kg38000 N3290 Nm3160 Nm
QC-510700 kg62000 N4860 Nm3500 Nm
QC-835300 kg21000 N2000 Nm1200 Nm
QC-850700 kg48000 N3510 Nm2110 Nm
QC-12101350 kg93000 N5420 Nm5420 Nm
QC-13102990 kg110000 N11000 Nm12600 Nm
QC-15104080 kg190000 N16300 Nm13900 Nm

Manual Tool Changers

ModelSuggested Payload LimitStatic Moment Capacity (X & Y)Static Moment Capacity (Z)Pneumatic Passthrough (Quantity) Size
MC-105 kg3.73 Nm12.4 Nm(4) M5 or #10-32 Air Only
MC-16R16 kg24.9 Nm45.2 Nm(4) 1/8 NPT
MC-36R36 kg113 Nm169 Nm(6) 1/8 NPT
MC-5025 kg25 Nm25 Nm(4) M5