Products

Tool Changers

Bring versatility and efficiency to your applications by allowing the robot to change end-effectors automatically.


Full Range of Tool Changers for Any Application

  • Our tool changer range supports payloads from 3 to 9000 lbs. (1.4 to 2080 kg).
  • ATI offers both pneumatic-actuated and manually-actuated tool changers.
  • Browse base models to build your own configuration, or explore recommended preconfigurations.

Broadest Selection of Modules in the Industry

  • Optional Tool Changer Modules enable seamless transmission of various utilities and signals between the robotic arm and the end-of-arm tooling.
  • ATI offers over 100 different pass-through modules for electrical, fluid and air transfer.
  • Control and Valve Modules manage communication and control of the tool changer and enable the lock and unlock mechanisms.

Highly Customizable Tool Stand Solution

Our modular system of Tool Stands provides organized and secure storage for end-of-arm tooling and can be configured to suit any applications and specific space requirements.

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today.